OKX2-T/16-D12P-C

16A, 12V Input Non-Isolated DC/DC Converter, Tracking, SIP, 8.3-14Vin, 0.75 to 5.5Vout, Positive on/off control
OKX2-T/16-D12P-C
Input Voltage Range (V) 8.3 to 14
Design Origin Murata Power Solutions
Dimensions (inch) 0.50 x 2.00 x 0.37
Dimensions (mm) 12.7 x 50.8 x 9.4
Efficiency (%) 92.5
Form Factor SIP
Mounting Type Through Hole
Package Style SIP
Output Current (A) 16
Input Current (mA) 80/7090
Line Regulation Max (%) 0.15
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 40
RoHS 3, 2015/863 Yes
Series Headline Adjustable DOSA 10/16-Amp SIP DC/DC Converters
Series Description The OKX2-T/16-D12 are non-isolated Point-of- Load (PoL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance (DOSA) industry-standard specifi cations (www.dosapower .com). The wide input range is 8.3 to 14 Volts DC. Power output is 80 watts. Output voltage range of 0.75 to 5.5V.
Total Output Power (W) 80
Output Voltage 1 (V) Programmable / Range 0.75 to 5.5
Output Voltage 1 (V) 0.8V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
8.3 to 14
Design Origin
Murata Power Solutions
Dimensions (inch)
0.50 x 2.00 x 0.37
Dimensions (mm)
12.7 x 50.8 x 9.4
Efficiency (%)
92.5
Form Factor
SIP
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
16
Input Current (mA)
80/7090
Line Regulation Max (%)
0.15
Load Regulation Max (%)
0.25
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
40
RoHS 3, 2015/863
Yes
Series Headline
Adjustable DOSA 10/16-Amp SIP DC/DC Converters
Series Description
The OKX2-T/16-D12 are non-isolated Point-of- Load (PoL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance (DOSA) industry-standard specifi cations (www.dosapower .com). The wide input range is 8.3 to 14 Volts DC. Power output is 80 watts. Output voltage range of 0.75 to 5.5V.
Total Output Power (W)
80
Output Voltage 1 (V) Programmable / Range
0.75 to 5.5
Output Voltage 1 (V)
0.8V
Input Voltage Nominal (V)
12