OKX-T/3-D12N-C

3A, 12V Input Non-Isolated DC/DC Converter, SIP, 8.3-13.8Vin, 0.7525 to 5.5Vout, Negative on/off control
OKX-T/3-D12N-C
Input Voltage Range (V) 8.3 to 13.8
Design Origin Murata Power Solutions
Dimensions (inch) 0.50 x 2.00 x 0.37
Dimensions (mm) 10.16 x 22.86 x 7.163
Efficiency (%) 93
Form Factor SIP
Mounting Type Through Hole
Package Style SIP
Output Current (A) 3
Input Current (mA) 40/1390
Line Regulation Max (%) 0.15
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 25
RoHS 6 Yes
Series Headline Adjustable 3-Amp SIP Non-Isolated DC/DC Converters
Series Description

The OKX-T/3-D12 series are miniature SIP nonisolated Point-of-Load (POL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance industry-standard specifi cations.

Applications include powering CPU’s, datacom/ telecom systems, programmable logic and mixed voltage systems. The wide input range is 8.3 to 13.8 Volts DC at 3 amps. Based on fi xed-frequency synchronous buck converter switching topology, the high power conversion effi cient Point of Load (PoL) module features programmable output voltage and On/Off control. These converters also include under voltage lock out (UVLO), output short circuit protection, over-current and over temperature protections. These units are designed to meet all standard UL/ EN/IEC 60950-1 safety certifi cations and RoHS-6 hazardous substance compliance.

Total Output Power (W) 15
Output Voltage 1 (V) Programmable / Range 0.7525 to 5.5
Output Voltage 1 (V) 0.8V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
8.3 to 13.8
Design Origin
Murata Power Solutions
Dimensions (inch)
0.50 x 2.00 x 0.37
Dimensions (mm)
10.16 x 22.86 x 7.163
Efficiency (%)
93
Form Factor
SIP
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
3
Input Current (mA)
40/1390
Line Regulation Max (%)
0.15
Load Regulation Max (%)
0.25
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
25
RoHS 6
Yes
Series Headline
Adjustable 3-Amp SIP Non-Isolated DC/DC Converters
Series Description

The OKX-T/3-D12 series are miniature SIP nonisolated Point-of-Load (POL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance industry-standard specifi cations.

Applications include powering CPU’s, datacom/ telecom systems, programmable logic and mixed voltage systems. The wide input range is 8.3 to 13.8 Volts DC at 3 amps. Based on fi xed-frequency synchronous buck converter switching topology, the high power conversion effi cient Point of Load (PoL) module features programmable output voltage and On/Off control. These converters also include under voltage lock out (UVLO), output short circuit protection, over-current and over temperature protections. These units are designed to meet all standard UL/ EN/IEC 60950-1 safety certifi cations and RoHS-6 hazardous substance compliance.

Total Output Power (W)
15
Output Voltage 1 (V) Programmable / Range
0.7525 to 5.5
Output Voltage 1 (V)
0.8V
Input Voltage Nominal (V)
12