OKL2-T/6-W12N-C

6A, 12V Input Non-Isolated DC/DC Converter, SMT, 4.5-14Vin, 0.591 to 5.5Vout, Tracking, Negative on/off control
OKL2-T/6-W12N-C
Input Voltage Range (V) 4.5 to 14
Design Origin Murata Power Solutions
Dimensions (inch) 0.48 x 0.48 x 0.283
Dimensions (mm) 12.2 x 12.2 x 7.2
Efficiency (%) 93
Form Factor LGA
Mounting Type Surface Mount
Package Style LGA
Output Current (A) 6
Input Current (mA) 20/2690
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 20
RoHS 6 Yes
Series Headline Programmable Output 6-Amp iLGA SMT PoLs
Series Description The OKL2-T/6-W12 are non-isolated Point-of- Load (PoL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance (DOSA) industry-standard specifi cations (www.dosapower .com). The wide input range is 4.5 to 14 Volts DC. Power output is 30 watts. Output voltage range of 0.591 to 5.5V.
Total Output Power (W) 30
Output Voltage 1 (V) Programmable / Range 0.591 to 5.5
Output Voltage 1 (V) 0.6V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
4.5 to 14
Design Origin
Murata Power Solutions
Dimensions (inch)
0.48 x 0.48 x 0.283
Dimensions (mm)
12.2 x 12.2 x 7.2
Efficiency (%)
93
Form Factor
LGA
Mounting Type
Surface Mount
Package Style
LGA
Output Current (A)
6
Input Current (mA)
20/2690
Line Regulation Max (%)
0.25
Load Regulation Max (%)
0.25
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
20
RoHS 6
Yes
Series Headline
Programmable Output 6-Amp iLGA SMT PoLs
Series Description
The OKL2-T/6-W12 are non-isolated Point-of- Load (PoL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance (DOSA) industry-standard specifi cations (www.dosapower .com). The wide input range is 4.5 to 14 Volts DC. Power output is 30 watts. Output voltage range of 0.591 to 5.5V.
Total Output Power (W)
30
Output Voltage 1 (V) Programmable / Range
0.591 to 5.5
Output Voltage 1 (V)
0.6V
Input Voltage Nominal (V)
12