OKL2-T/12-W5N-C

12A, 5V Input, Tracking, Non-Isolated DC/DC Converter, SMT, 2.4-5.5Vin, 0.6 to 3.63Vout, Negative on/off control
OKL2-T/12-W5N-C
Input Voltage Range (V) 2.4 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.8 x 0.45 x 0.34
Dimensions (mm) 20.32 x 11.43 x 8.55
Efficiency (%) 94
Form Factor LGA
Mounting Type Surface Mount
Package Style LGA
Output Current (A) 12
Input Current (mA) 30/8430
Line Regulation Max (%) 0.6
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 30
RoHS 6 Yes
Series Headline Programmable Output 12-Amp iLGA SMT PoLs
Series Description The OKL2-T/12-W5 are non-isolated Point-of- Load (PoL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance (DOSA) industry-standard specifi cations (www.dosapower .com). The wide input range is 2.4 to 5.5 Volts DC. Power output is 40 watts. Output voltage range of 0.6 to 3.63V.
Total Output Power (W) 39.6
Output Voltage 1 (V) 0.6V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
2.4 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.8 x 0.45 x 0.34
Dimensions (mm)
20.32 x 11.43 x 8.55
Efficiency (%)
94
Form Factor
LGA
Mounting Type
Surface Mount
Package Style
LGA
Output Current (A)
12
Input Current (mA)
30/8430
Line Regulation Max (%)
0.6
Load Regulation Max (%)
0.25
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
30
RoHS 6
Yes
Series Headline
Programmable Output 12-Amp iLGA SMT PoLs
Series Description
The OKL2-T/12-W5 are non-isolated Point-of- Load (PoL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance (DOSA) industry-standard specifi cations (www.dosapower .com). The wide input range is 2.4 to 5.5 Volts DC. Power output is 40 watts. Output voltage range of 0.6 to 3.63V.
Total Output Power (W)
39.6
Output Voltage 1 (V)
0.6V
Input Voltage Nominal (V)
5