OKL2-T/3-W12N-C

3A, 12V Input Non-Isolated DC/DC Converter, SMT, 4.5-14Vin, 0.591 to 5.5Vout, Negative on/off control & Seq/Track
OKL2-T/3-W12N-C
Input Voltage Range (V) 4.5 to 14
Design Origin Murata Power Solutions
Dimensions (inch) 0.48 x 0.48 x 0.25
Dimensions (mm) 12.2 x 12.2 x 6.35
Efficiency (%) 93
Form Factor LGA
Mounting Type Surface Mount
Package Style LGA
Output Current (A) 3
Input Current (mA) 20/1340
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 37
RoHS 6 Yes
Series Headline Programmable Output 3-Amp iLGA SMT PoLs
Series Description The UQQ series offers high output current (up to 25 Amps) in an industry standard “quarter brick” package requiring no heat sink for most applications. The UQQ series delivers fixed DC output voltages up to 105 Watts (15V @ 7A) for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (12 Volts nominal) are ideal for industrial and portable application.
Total Output Power (W) 15
Output Voltage 1 (V) Programmable / Range 0.591 to 5.5
Output Voltage 1 (V) 0.6V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
4.5 to 14
Design Origin
Murata Power Solutions
Dimensions (inch)
0.48 x 0.48 x 0.25
Dimensions (mm)
12.2 x 12.2 x 6.35
Efficiency (%)
93
Form Factor
LGA
Mounting Type
Surface Mount
Package Style
LGA
Output Current (A)
3
Input Current (mA)
20/1340
Line Regulation Max (%)
0.25
Load Regulation Max (%)
0.25
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
37
RoHS 6
Yes
Series Headline
Programmable Output 3-Amp iLGA SMT PoLs
Series Description
The UQQ series offers high output current (up to 25 Amps) in an industry standard “quarter brick” package requiring no heat sink for most applications. The UQQ series delivers fixed DC output voltages up to 105 Watts (15V @ 7A) for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (12 Volts nominal) are ideal for industrial and portable application.
Total Output Power (W)
15
Output Voltage 1 (V) Programmable / Range
0.591 to 5.5
Output Voltage 1 (V)
0.6V
Input Voltage Nominal (V)
12