OKL-T/1-W12P-C

1A,12V Input Non-Isolated DC/DC Converter, 2.9-14Vin, 0.9 to 5.5Vout, Positive on/off control, SMT
OKL-T/1-W12P-C
Input Voltage Range (V) 2.9 to 14
Design Origin Murata Power Solutions
Dimensions (inch) 0.488 x 0.488 x 0.18
Dimensions (mm) 12.4 x 12.4 x 4.57
Efficiency (%) 90
Form Factor LGA
Mounting Type Surface Mount
Package Style SMT
Output Current (A) 1
Input Current (mA) 10/460
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 10
RoHS 6 Yes
Series Headline Programmable Output 1-Amp iLGA SMT PoLs
Series Description The OKL-T/1-W12 series are non-isolated Pointof- Load (PoL) DC/DC power converters for embedded applications. Featuring inspectable Land Grid Array (iLGA) format, the OKL-T/1-W12 measures only 0.488 x 0.488 x 0.18 inches max. (12.4 x 12.4 x 4.57 mm max.). The wide input range is 2.9 to 14 Volts DC. The maximum output current is 1 Amp. Based on fi xedfrequency synchronous buck converter switching topology, the high power conversion effi cient Point of Load (PoL) module features programmable output voltage and On/Off control. These converters also include under voltage lock out (UVLO), output short circuit protection, and over-current protections. These units are designed to meet all standard UL/ EN/IEC 60950-1 safety certifi cations (2nd Edition) and RoHS-6 hazardous substance compliance.
Total Output Power (W) 5
Output Voltage 1 (V) Programmable / Range 0.9 to 5.5
Output Voltage 1 (V) 0.9V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
2.9 to 14
Design Origin
Murata Power Solutions
Dimensions (inch)
0.488 x 0.488 x 0.18
Dimensions (mm)
12.4 x 12.4 x 4.57
Efficiency (%)
90
Form Factor
LGA
Mounting Type
Surface Mount
Package Style
SMT
Output Current (A)
1
Input Current (mA)
10/460
Line Regulation Max (%)
0.25
Load Regulation Max (%)
0.25
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
10
RoHS 6
Yes
Series Headline
Programmable Output 1-Amp iLGA SMT PoLs
Series Description
The OKL-T/1-W12 series are non-isolated Pointof- Load (PoL) DC/DC power converters for embedded applications. Featuring inspectable Land Grid Array (iLGA) format, the OKL-T/1-W12 measures only 0.488 x 0.488 x 0.18 inches max. (12.4 x 12.4 x 4.57 mm max.). The wide input range is 2.9 to 14 Volts DC. The maximum output current is 1 Amp. Based on fi xedfrequency synchronous buck converter switching topology, the high power conversion effi cient Point of Load (PoL) module features programmable output voltage and On/Off control. These converters also include under voltage lock out (UVLO), output short circuit protection, and over-current protections. These units are designed to meet all standard UL/ EN/IEC 60950-1 safety certifi cations (2nd Edition) and RoHS-6 hazardous substance compliance.
Total Output Power (W)
5
Output Voltage 1 (V) Programmable / Range
0.9 to 5.5
Output Voltage 1 (V)
0.9V
Input Voltage Nominal (V)
12