OKI-78SR-3.3/1.5-W36H-C

1.5 amp, 3.3Vdc out, Non-Isolated DC/DC Converter, 7- 36 Vin, SIP, Horizontal Mount
OKI-78SR-3.3/1.5-W36H-C
Input Voltage Range (V) 7 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 0.65 x 0.41 x 0.34
Dimensions (mm) 16.5 x 10.4 x 8.64
Efficiency (%) 85.5
Form Factor SIP
Mounting Type Horizontal Mount Through Hole
Package Style Horizontal SIP
Output Current (A) 1.5
Input Current (mA) 5/480
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.4
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk) 40
RoHS 6 Yes
Series Headline Fixed Output 1.5 Amp SIP DC/DC Converters
Series Description Fabricated on a 0.41 by 0.65 inch (10.4 by 16.5 mm) Single Inline Package (SIP) module, the OKI- 78SR series are non-isolated switching regulator (SR) DC/DC power converters for embedded applications. The fi xed single output converters offer both tight regulation and high effi ciency directly at the power usage site and are a direct plug-in replacement for TO-220 package 78xx series linear regulators. Typically, no extra outside components are required. Two nominal output voltages are offered (3.3 and 5 VDC), each with 1.5 Amp maximum output. Based on fi xed-frequency buck switching topology, the high effi ciency means very low heat and little electrical noise, requiring no external components. The ultra wide input range is 7 to 36 Volts DC. Protection features include input undervoltage and short circuit protection, overcurrent and over temperature shut down. The OKI-78SR is designed to meet all standards approvals. RoHS-6 (no lead) hazardous material compliance is specifi ed as standard.
Total Output Power (W) 4.95
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
7 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
0.65 x 0.41 x 0.34
Dimensions (mm)
16.5 x 10.4 x 8.64
Efficiency (%)
85.5
Form Factor
SIP
Mounting Type
Horizontal Mount Through Hole
Package Style
Horizontal SIP
Output Current (A)
1.5
Input Current (mA)
5/480
Line Regulation Max (%)
0.25
Load Regulation Max (%)
0.4
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk)
40
RoHS 6
Yes
Series Headline
Fixed Output 1.5 Amp SIP DC/DC Converters
Series Description
Fabricated on a 0.41 by 0.65 inch (10.4 by 16.5 mm) Single Inline Package (SIP) module, the OKI- 78SR series are non-isolated switching regulator (SR) DC/DC power converters for embedded applications. The fi xed single output converters offer both tight regulation and high effi ciency directly at the power usage site and are a direct plug-in replacement for TO-220 package 78xx series linear regulators. Typically, no extra outside components are required. Two nominal output voltages are offered (3.3 and 5 VDC), each with 1.5 Amp maximum output. Based on fi xed-frequency buck switching topology, the high effi ciency means very low heat and little electrical noise, requiring no external components. The ultra wide input range is 7 to 36 Volts DC. Protection features include input undervoltage and short circuit protection, overcurrent and over temperature shut down. The OKI-78SR is designed to meet all standards approvals. RoHS-6 (no lead) hazardous material compliance is specifi ed as standard.
Total Output Power (W)
4.95
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
12