NXJ2S2405MC

5V 400mA, Isolated 2W Single Output SM DC-DC Converters 5.2kVDC, 21.6-26.4V Input

NXJ2S2405MC
Input Voltage Range (V) 21.6 to 26.4
Design Origin Murata Power Solutions
Dimensions (inch) 0.63 x 0.57 x 0.124
Dimensions (mm) 16 x 14.48 x 3.16
Efficiency (%) 76.5
Mounting Type Surface Mount
Output Current (A) 400
Input Current (mA) 110
Isolation (Vdc) 5200
Line Regulation Max (%) 1.1
Load Regulation Max (%) 10
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 70
RoHS 6 Yes
Series Headline Isolated 2W Single Output SM DC-DC Converters
Series Description The NXJ2 series is a new range of lower profile, fully automated manufacture surface mount DC-DC converters. The NXJ2 series automated manufacturing process with substrate Embedded Transformer, offers increased product reliability and repeatability of performance in a halogen free, iLGA inspectable package. The NXJ2 series, industry standard footprint is compatible with existing designs. The NXJ2 series has a MSL rating 2, and is compatible with a peak reflow solder temperature of 260˚C as per J-STD-020.
Total Output Power (W) 2
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
21.6 to 26.4
Design Origin
Murata Power Solutions
Dimensions (inch)
0.63 x 0.57 x 0.124
Dimensions (mm)
16 x 14.48 x 3.16
Efficiency (%)
76.5
Mounting Type
Surface Mount
Output Current (A)
400
Input Current (mA)
110
Isolation (Vdc)
5200
Line Regulation Max (%)
1.1
Load Regulation Max (%)
10
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
70
RoHS 6
Yes
Series Headline
Isolated 2W Single Output SM DC-DC Converters
Series Description
The NXJ2 series is a new range of lower profile, fully automated manufacture surface mount DC-DC converters. The NXJ2 series automated manufacturing process with substrate Embedded Transformer, offers increased product reliability and repeatability of performance in a halogen free, iLGA inspectable package. The NXJ2 series, industry standard footprint is compatible with existing designs. The NXJ2 series has a MSL rating 2, and is compatible with a peak reflow solder temperature of 260˚C as per J-STD-020.
Total Output Power (W)
2
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
24