NXJ1S0303MC

3.3V 333mA, Isolated 1W Input Single Output DC-DC Converter 4.2kVDC, 2.97-3.63V Input
NXJ1S0303MC
Input Voltage Range (V) 2.97 to 3.63
Design Origin Murata Power Solutions
Dimensions (inch) 0.540 x 0.412 x 0.172
Dimensions (mm) 13.72 x 10.46 x 4.36
Efficiency (%) 69.5
Mounting Type Surface Mount
Output Current (A) 0.333
Input Current (mA) 400
Isolation (Vdc) 4200
Line Regulation Max (%) 1.2
Load Regulation Max (%) 11.5
Operating Temp. Range (C) -40 to 85
Quality UL60950 & ES60601-1
Ripple and Noise (mV pk-pk) 75
RoHS 6 Yes
Series Headline Isolated 1W Single Output SM DC-DC Converters
Series Description The NXJ1 series is a new range of low cost, lower profile, fully automated manufacture surface mount DC/DC converters. The NXJ1 series automated manufacturing process with substrate Embedded Transformer, offers increased product reliability and repeatability of performance in a halogen free, iLGA inspectable package. The NXJ1 series, industry standard footprint is compatible with existing designs. The NXJ1 series has a MSL rating 2, and is compatible with a peak reflow solder temperature of 245°C as per J-STD-020 and J-STD-075.
Total Output Power (W) 1
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 3.3
Input Voltage Range (V)
2.97 to 3.63
Design Origin
Murata Power Solutions
Dimensions (inch)
0.540 x 0.412 x 0.172
Dimensions (mm)
13.72 x 10.46 x 4.36
Efficiency (%)
69.5
Mounting Type
Surface Mount
Output Current (A)
0.333
Input Current (mA)
400
Isolation (Vdc)
4200
Line Regulation Max (%)
1.2
Load Regulation Max (%)
11.5
Operating Temp. Range (C)
-40 to 85
Quality
UL60950 & ES60601-1
Ripple and Noise (mV pk-pk)
75
RoHS 6
Yes
Series Headline
Isolated 1W Single Output SM DC-DC Converters
Series Description
The NXJ1 series is a new range of low cost, lower profile, fully automated manufacture surface mount DC/DC converters. The NXJ1 series automated manufacturing process with substrate Embedded Transformer, offers increased product reliability and repeatability of performance in a halogen free, iLGA inspectable package. The NXJ1 series, industry standard footprint is compatible with existing designs. The NXJ1 series has a MSL rating 2, and is compatible with a peak reflow solder temperature of 245°C as per J-STD-020 and J-STD-075.
Total Output Power (W)
1
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
3.3