NXF1S0305MC

5V 200mA, Isolated 1W Regulated Single Output DC-DC Converters 3kVDC, 3.135-3.465V Input.

NXF1S0305MC
Input Voltage Range (V) 3.135-3.465
Design Origin Murata Power Solutions
Dimensions (inch) 0.600 x 0.420 x 0.174
Dimensions (mm) 15.24 x 10.67 x 4.66
Efficiency (%) 59
Mounting Type Surface Mount
Package Style SMD
Output Current (A) 200
Input Current (mA) 510
Isolation (Vdc) 3000
Line Regulation Max (%) 0.1
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 90
Quality UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk) 15
RoHS 6 Yes
Series Headline Isolated 1W Regulated Single Output DC-DC Converters.
Series Description

The NXF1 series of DC-DC converters is used where a tightly regulated supply is required. They are ideal for situations where the input voltage is not tightly controlled. The single rail regulated output makes the ideal choice to power sensors, such as pressure transducers, hall effect sensors and mass airflow sensors.

Total Output Power (W) 1
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 3.3
Input Voltage Range (V)
3.135-3.465
Design Origin
Murata Power Solutions
Dimensions (inch)
0.600 x 0.420 x 0.174
Dimensions (mm)
15.24 x 10.67 x 4.66
Efficiency (%)
59
Mounting Type
Surface Mount
Package Style
SMD
Output Current (A)
200
Input Current (mA)
510
Isolation (Vdc)
3000
Line Regulation Max (%)
0.1
Load Regulation Max (%)
1
Operating Temp. Range (C)
-40 to 90
Quality
UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk)
15
RoHS 6
Yes
Series Headline
Isolated 1W Regulated Single Output DC-DC Converters.
Series Description

The NXF1 series of DC-DC converters is used where a tightly regulated supply is required. They are ideal for situations where the input voltage is not tightly controlled. The single rail regulated output makes the ideal choice to power sensors, such as pressure transducers, hall effect sensors and mass airflow sensors.

Total Output Power (W)
1
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
3.3