NXF1S0303MC

3.3V 303mA, Isolated 1W Regulated Single Output DC-DC Converters 3kVDC, 3.135-3.465V Input.
NXF1S0303MC
Input Voltage Range (V) 3.135-3.465
Design Origin Murata Power Solutions
Dimensions (inch) 0.600 x 0.420 x 0.174
Dimensions (mm) 15.24 x 10.67 x 4.41
Efficiency (%) 59
Mounting Type Surface Mount
Package Style SMD
Output Current (A) 303
Input Current (mA) 510
Isolation (Vdc) 3000
Line Regulation Max (%) 0.1
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 90
Ripple and Noise (mV pk-pk) 10
RoHS 6 Yes
Series Headline Isolated 1W Regulated Single Output DC-DC Converters.
Series Description The NXF1 series of DC-DC converters is used where a tightly regulated supply is required. They are ideal for situations where the input voltage is not tightly controlled. The single rail regulated output makes the ideal choice to power sensors, such as pressure transducers, hall effect sensors and mass airflow sensors.
Total Output Power (W) 1
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 3.3
Input Voltage Range (V)
3.135-3.465
Design Origin
Murata Power Solutions
Dimensions (inch)
0.600 x 0.420 x 0.174
Dimensions (mm)
15.24 x 10.67 x 4.41
Efficiency (%)
59
Mounting Type
Surface Mount
Package Style
SMD
Output Current (A)
303
Input Current (mA)
510
Isolation (Vdc)
3000
Line Regulation Max (%)
0.1
Load Regulation Max (%)
1
Operating Temp. Range (C)
-40 to 90
Ripple and Noise (mV pk-pk)
10
RoHS 6
Yes
Series Headline
Isolated 1W Regulated Single Output DC-DC Converters.
Series Description
The NXF1 series of DC-DC converters is used where a tightly regulated supply is required. They are ideal for situations where the input voltage is not tightly controlled. The single rail regulated output makes the ideal choice to power sensors, such as pressure transducers, hall effect sensors and mass airflow sensors.
Total Output Power (W)
1
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
3.3