NXE2S1215MC

15V 133mA, Isolated 2W Input Single Output DC-DC Converter 3kvDC, 10.8-13.2V Input
NXE2S1215MC
Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.5 x 0.410 x 0.174
Dimensions (mm) 12.70 x 10.41 x 4.41
Efficiency (%) 79
Mounting Type Surface Mount
Output Current (A) 0.133
Input Current (mA) 205
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 11
Operating Temp. Range (C) -40 to 85
Quality UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk) 30
RoHS 6 Yes
Series Headline Isolated 2W Single Output SM DC-DC Converters
Series Description The NXE2 series is a new range of low cost, lower profile, fully automated manufacture surface mount DC/DC converters. The NXE2 series automated manufacturing process with substrate embedded transformer, offers increased product reliability and repeatability of performance in a halogen free, iLGA inspectable package. The NXE2 series, industry standard footprint is compatible with existing designs. The NXE2 series has a MSL rating 2, and is compatible with a peak reflow solder temperature of 245˚C as per J-STD-020 and J-STD-075.
Total Output Power (W) 2
Output Voltage 1 (V) 15V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
10.8 to 13.2
Design Origin
Murata Power Solutions
Dimensions (inch)
0.5 x 0.410 x 0.174
Dimensions (mm)
12.70 x 10.41 x 4.41
Efficiency (%)
79
Mounting Type
Surface Mount
Output Current (A)
0.133
Input Current (mA)
205
Isolation (Vdc)
3000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
11
Operating Temp. Range (C)
-40 to 85
Quality
UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk)
30
RoHS 6
Yes
Series Headline
Isolated 2W Single Output SM DC-DC Converters
Series Description
The NXE2 series is a new range of low cost, lower profile, fully automated manufacture surface mount DC/DC converters. The NXE2 series automated manufacturing process with substrate embedded transformer, offers increased product reliability and repeatability of performance in a halogen free, iLGA inspectable package. The NXE2 series, industry standard footprint is compatible with existing designs. The NXE2 series has a MSL rating 2, and is compatible with a peak reflow solder temperature of 245˚C as per J-STD-020 and J-STD-075.
Total Output Power (W)
2
Output Voltage 1 (V)
15V
Input Voltage Nominal (V)
12