NXE1S0505MC

5V 200mA, Isolated 1W Input Single Output DC-DC Converter 3kVDC, 4.5-5.5V Input
NXE1S0505MC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.5 x 0.410 x 0.172
Dimensions (mm) 12.70 x 10.41 x 4.36
Efficiency (%) 67.5
Mounting Type Surface Mount
Output Current (A) 0.2
Input Current (mA) 303
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 8
Operating Temp. Range (C) -40 to 85
Quality UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk) 30
RoHS 6 Yes
Series Headline Isolated 1W Single Output SM DC-DC Converters
Series Description The NXE1 series, industry standard footprint is compatible with existing designs. The NXE1 series has a MSL rating 2, and is compatible with a peak reflow solder temperature of 245oC as per J-STD-020 and J-STD-075.
Total Output Power (W) 1
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.5 x 0.410 x 0.172
Dimensions (mm)
12.70 x 10.41 x 4.36
Efficiency (%)
67.5
Mounting Type
Surface Mount
Output Current (A)
0.2
Input Current (mA)
303
Isolation (Vdc)
3000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
8
Operating Temp. Range (C)
-40 to 85
Quality
UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk)
30
RoHS 6
Yes
Series Headline
Isolated 1W Single Output SM DC-DC Converters
Series Description
The NXE1 series, industry standard footprint is compatible with existing designs. The NXE1 series has a MSL rating 2, and is compatible with a peak reflow solder temperature of 245oC as per J-STD-020 and J-STD-075.
Total Output Power (W)
1
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
5