NTV0512MC

±12V ±42mA, Isolated 1W Dual Output SM 3kVDC, DC-DC Converters, 4.5-5.5V input
NTV0512MC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.600 x 0.441 x 0.260
Dimensions (mm) 15.24 x 11.20 x 6.60
Efficiency (%) 79
Mounting Type Surface Mount
Package Style SMD
Output Current (A) 0.042
Output Current 2 (A) -0.042
Input Current (mA) 253
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 8.5
Operating Temp. Range (C) -40 to 85
RoHS 6 Yes
Series Headline 3kVDC Isolated 1W Dual Output SM DC-DC Converters
Series Description The NTV series of 3kV isolation miniature surface mounted DC-DC converters employ leadframe technology and transfer moulding techniques to bring all of the benefi ts of IC style packaging to hybrid circuitry. The co-planarity of the pin positions is based upon IEC 191-6:1990. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W) 1
Output Voltage 1 (V) 12V
Output Voltage 2 (V) -12
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.600 x 0.441 x 0.260
Dimensions (mm)
15.24 x 11.20 x 6.60
Efficiency (%)
79
Mounting Type
Surface Mount
Package Style
SMD
Output Current (A)
0.042
Output Current 2 (A)
-0.042
Input Current (mA)
253
Isolation (Vdc)
3000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
8.5
Operating Temp. Range (C)
-40 to 85
RoHS 6
Yes
Series Headline
3kVDC Isolated 1W Dual Output SM DC-DC Converters
Series Description
The NTV series of 3kV isolation miniature surface mounted DC-DC converters employ leadframe technology and transfer moulding techniques to bring all of the benefi ts of IC style packaging to hybrid circuitry. The co-planarity of the pin positions is based upon IEC 191-6:1990. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W)
1
Output Voltage 1 (V)
12V
Output Voltage 2 (V)
-12
Input Voltage Nominal (V)
5