NTH1209MC

Isolated 2W Dual Output SM DC/DC Converters
NTH1209MC
Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.71 x 0.7 x 0.24
Dimensions (mm) 18 x 17.8 x 6
Efficiency (%) 83
Mounting Type Surface Mount
Output Current (A) 0.111
Output Current 2 (A) -0.111
Input Current (mA) 201
Isolation (Vdc) 1000
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline Isolated 2W Dual Output SM DC-DC Converters
Series Description The NTH series of miniature surface mounted DC/DC converters employ leadframe technology and transfer moulding techniques to bring all of the benefi ts of IC style packaging to hybrid circuitry. The component lead termination of this product range is lead-free compatible, therefore the converter can be soldered in a lead-free soldering process. Co-planarity of the lead positions is based upon IEC 191-6:1990. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W) 2
Output Voltage 1 (V) 9V
Output Voltage 2 (V) -9
Input Voltage Nominal (V) 12
Input Voltage Range (V)
10.8 to 13.2
Design Origin
Murata Power Solutions
Dimensions (inch)
0.71 x 0.7 x 0.24
Dimensions (mm)
18 x 17.8 x 6
Efficiency (%)
83
Mounting Type
Surface Mount
Output Current (A)
0.111
Output Current 2 (A)
-0.111
Input Current (mA)
201
Isolation (Vdc)
1000
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
100
RoHS 6
Yes
Series Headline
Isolated 2W Dual Output SM DC-DC Converters
Series Description
The NTH series of miniature surface mounted DC/DC converters employ leadframe technology and transfer moulding techniques to bring all of the benefi ts of IC style packaging to hybrid circuitry. The component lead termination of this product range is lead-free compatible, therefore the converter can be soldered in a lead-free soldering process. Co-planarity of the lead positions is based upon IEC 191-6:1990. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W)
2
Output Voltage 1 (V)
9V
Output Voltage 2 (V)
-9
Input Voltage Nominal (V)
12