NTE0505MEC

5V 200mA,Single Output Isolated DC-DC Converter1kVDC, 4.5-5.5V input
NTE0505MEC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.5 x 0.441 x 0.26
Dimensions (mm) 12.7 x 11.2 x 6.6
Efficiency (%) 77
Mounting Type Surface Mount
Output Current (A) 0.2
Input Current (mA) 260
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 14
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 40
RoHS 6 Yes
Series Headline Isolated 1W Single Output SM DC-DC Converters
Series Description The NTE series of miniature surface mounted DC/DC Converters employ leadframe technology and transfer moulding techniques to bring all of the benefi ts of IC style packaging to hybrid circuitry. The co-planarity of the pin positions is based upon IEC 191-6:1990. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W) 1
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.5 x 0.441 x 0.26
Dimensions (mm)
12.7 x 11.2 x 6.6
Efficiency (%)
77
Mounting Type
Surface Mount
Output Current (A)
0.2
Input Current (mA)
260
Isolation (Vdc)
1000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
14
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
40
RoHS 6
Yes
Series Headline
Isolated 1W Single Output SM DC-DC Converters
Series Description
The NTE series of miniature surface mounted DC/DC Converters employ leadframe technology and transfer moulding techniques to bring all of the benefi ts of IC style packaging to hybrid circuitry. The co-planarity of the pin positions is based upon IEC 191-6:1990. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W)
1
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
5