NTA0509MC-R

Isolated 1W Dual Output SM DC/DC Converters
NTA0509MC-R
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.6 x 0.441 x 0.26
Dimensions (mm) 15.24 x 11.2 x 6.6
Efficiency (%) 75
Mounting Type Surface Mount
Output Current (A) 0.055
Output Current 2 (A) -0.055
Input Current (mA) 267
Isolation (Vdc) 1000
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 35
RoHS 6 Yes
Series Headline Isolated 1W Dual Output SM DC-DC Converters
Series Description The NTA series of miniature surface mounted DC/DC Converters employ leadframe technology and transfer moulding techniques to bring all of the benefi ts of IC style packaging to hybrid circuitry. Co-planarity of the lead positions is based upon IEC 191-6:1990. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W) 1
Output Voltage 1 (V) 9V
Output Voltage 2 (V) -9
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.6 x 0.441 x 0.26
Dimensions (mm)
15.24 x 11.2 x 6.6
Efficiency (%)
75
Mounting Type
Surface Mount
Output Current (A)
0.055
Output Current 2 (A)
-0.055
Input Current (mA)
267
Isolation (Vdc)
1000
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
35
RoHS 6
Yes
Series Headline
Isolated 1W Dual Output SM DC-DC Converters
Series Description
The NTA series of miniature surface mounted DC/DC Converters employ leadframe technology and transfer moulding techniques to bring all of the benefi ts of IC style packaging to hybrid circuitry. Co-planarity of the lead positions is based upon IEC 191-6:1990. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W)
1
Output Voltage 1 (V)
9V
Output Voltage 2 (V)
-9
Input Voltage Nominal (V)
5