NTA0303MC

±3.3V ±152mA, Isolated 1W Dual Output SM 1kVDC, DC-DC Converters, 2.97-3.63V Input
NTA0303MC
Input Voltage Range (V) 2.97 to 3.63
Design Origin Murata Power Solutions
Dimensions (inch) 0.600 x 0.441 x 0.260
Dimensions (mm) 15.24 x 11.20 x 6.60
Efficiency (%) 75
Mounting Type Surface Mount
Package Style SMD
Output Current (A) 0.152
Output Current 2 (A) -0.152
Input Current (mA) 402
Isolation (Vdc) 1000
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 40
RoHS 6 Yes
Series Headline Isolated 1W Dual Output SM DC-DC Converters
Series Description The NTA series of miniature surface mounted DC-DC Converters employ leadframe technology and transfer moulding techniques to bring all of the benefi ts of IC style packaging to hybrid circuitry. Co-planarity of the lead positions is based upon IEC 191-6:1990. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W) 1
Output Voltage 1 (V) 3.3V
Output Voltage 2 (V) -3.3
Input Voltage Nominal (V) 3.3
Input Voltage Range (V)
2.97 to 3.63
Design Origin
Murata Power Solutions
Dimensions (inch)
0.600 x 0.441 x 0.260
Dimensions (mm)
15.24 x 11.20 x 6.60
Efficiency (%)
75
Mounting Type
Surface Mount
Package Style
SMD
Output Current (A)
0.152
Output Current 2 (A)
-0.152
Input Current (mA)
402
Isolation (Vdc)
1000
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
40
RoHS 6
Yes
Series Headline
Isolated 1W Dual Output SM DC-DC Converters
Series Description
The NTA series of miniature surface mounted DC-DC Converters employ leadframe technology and transfer moulding techniques to bring all of the benefi ts of IC style packaging to hybrid circuitry. Co-planarity of the lead positions is based upon IEC 191-6:1990. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W)
1
Output Voltage 1 (V)
3.3V
Output Voltage 2 (V)
-3.3
Input Voltage Nominal (V)
3.3