NPH25S2403IC

Not Recommended for New Design
NPH25S2403IC
Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.4 x 2 x 0.39
Dimensions (mm) 35 x 50 x 10
Efficiency (%) 81
Form Factor 2 x 1.4
Output Current (A) 7.3
Isolation (Vdc) 1500
RoHS 6 Yes
Series Headline Isolated 25W Single Output DC-DC Converters
Total Output Power (W) 25
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1.4 x 2 x 0.39
Dimensions (mm)
35 x 50 x 10
Efficiency (%)
81
Form Factor
2 x 1.4
Output Current (A)
7.3
Isolation (Vdc)
1500
RoHS 6
Yes
Series Headline
Isolated 25W Single Output DC-DC Converters
Total Output Power (W)
25
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
24