NPH15S4812IC

12.1V 1.3A, Isolated 15W Single Output DC-DC Converter 1.5kVDC, 36-75V Input
NPH15S4812IC
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.969 x 0.984 x 0.394
Dimensions (mm) 50 x 25 x 10
Efficiency (%) 88
Form Factor 1 x 2
Mounting Type Through Hole
Package Style DIP
Output Current (A) 1.3
Isolation (Vdc) 1500
Line Regulation Max (%) 0.1
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 110
RoHS 6 Yes
Series Headline Isolated 15W Single Output DC-DC Converters
Total Output Power (W) 15
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
1.969 x 0.984 x 0.394
Dimensions (mm)
50 x 25 x 10
Efficiency (%)
88
Form Factor
1 x 2
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
1.3
Isolation (Vdc)
1500
Line Regulation Max (%)
0.1
Load Regulation Max (%)
0.5
Operating Temp. Range (C)
-40 to 110
RoHS 6
Yes
Series Headline
Isolated 15W Single Output DC-DC Converters
Total Output Power (W)
15
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
48