NPH10S2415EIC

15.1V 0.67A, Isolated 10W Single Output DC-DC Converter 1.5kVDC, 18-36V Input
NPH10S2415EIC
Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.26 x 0.98 x 0.394
Dimensions (mm) 32 x 25 x 10
Efficiency (%) 86
Form Factor 1.25 x 1
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.67
Isolation (Vdc) 1500
Line Regulation Max (%) 0.1
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 110
RoHS 6 Yes
Series Headline Isolated 10W Single Output DC-DC Converters
Series Description The NPH10S series of DC/DC converters combines ease of application with versatility. The pin pattern is based on the popular industry standard, but two additional pins may optionally be fi tted to provide a variety of features not commonly found on units of this type. High effi ciency enables full rating to be achieved in a small package without heatsinking. Thermally protected against sustained overload. The copper case achieves effi cient heat transfer and screening. The product range has been recognised by Underwriters Laboratory (UL) to UL 1950 for operational insulation, fi le number E179522 applies.
Total Output Power (W) 10
Output Voltage 1 (V) 15V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1.26 x 0.98 x 0.394
Dimensions (mm)
32 x 25 x 10
Efficiency (%)
86
Form Factor
1.25 x 1
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
0.67
Isolation (Vdc)
1500
Line Regulation Max (%)
0.1
Load Regulation Max (%)
0.5
Operating Temp. Range (C)
-40 to 110
RoHS 6
Yes
Series Headline
Isolated 10W Single Output DC-DC Converters
Series Description
The NPH10S series of DC/DC converters combines ease of application with versatility. The pin pattern is based on the popular industry standard, but two additional pins may optionally be fi tted to provide a variety of features not commonly found on units of this type. High effi ciency enables full rating to be achieved in a small package without heatsinking. Thermally protected against sustained overload. The copper case achieves effi cient heat transfer and screening. The product range has been recognised by Underwriters Laboratory (UL) to UL 1950 for operational insulation, fi le number E179522 applies.
Total Output Power (W)
10
Output Voltage 1 (V)
15V
Input Voltage Nominal (V)
24