NMUSBEVALC

5V, Powered Dual Port USB Data Isolator, 4.5-5.5V Input
NMUSBEVALC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 2.829 x 1.180 x 0.736
Dimensions (mm) 71.86 x 30.00 x 18.71
Mounting Type Surface Mount
Package Style SMD
Isolation (Vac) 3000
Operating Temp. Range (C) 0 to 50
Quality UL60950, ANSI/AAMI ES60601-1
RoHS 6 Yes
Series Headline Powered Dual Port USB Data Isolator
Series Description The NMUSBEVALC is a internal module which conveniently provides dual port USB data isolation from a single upstream port with full power (500mA) available from each downstream port. Isolation provides effective breaking of ground loops and immunity to EMI in harsh environments as found in industrial and medical applications. Full speed (12Mbps) and low speed (1.5Mbps) are supported with automatic switching. Input power of 5V is provided by an external system voltage rail. The NMUSBEVALC has a molex pin header which can be mounted to a system socket holder to create a dual port USB data isolater.
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
2.829 x 1.180 x 0.736
Dimensions (mm)
71.86 x 30.00 x 18.71
Mounting Type
Surface Mount
Package Style
SMD
Isolation (Vac)
3000
Operating Temp. Range (C)
0 to 50
Quality
UL60950, ANSI/AAMI ES60601-1
RoHS 6
Yes
Series Headline
Powered Dual Port USB Data Isolator
Series Description
The NMUSBEVALC is a internal module which conveniently provides dual port USB data isolation from a single upstream port with full power (500mA) available from each downstream port. Isolation provides effective breaking of ground loops and immunity to EMI in harsh environments as found in industrial and medical applications. Full speed (12Mbps) and low speed (1.5Mbps) are supported with automatic switching. Input power of 5V is provided by an external system voltage rail. The NMUSBEVALC has a molex pin header which can be mounted to a system socket holder to create a dual port USB data isolater.
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
5