NMUSB202MC

5V, Powered Dual Port USB Data Isolator, 4.5-5.5V Input
NMUSB202MC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.910 x 0.940 x 0.556
Dimensions (mm) 23.11 x 23.88 x 14.19
Mounting Type Surface Mount
Package Style SMD
Input Current (mA) 1300
Isolation (Vac) 3000
Isolation (Vdc) 3000
Operating Temp. Range (C) -40 to 85
Quality UL60950, ANSI/AAMI ES60601-1
RoHS 6 Yes
Series Headline 5V, Powered Dual Port USB Data Isolator, 4.5-5.5V Input
Series Description The NMUSB202MC is a surface mount module which conveniently provides dual port USB data isolation from a single upstream port with full power (500mA) available from each port. Isolation provides effective breaking of ground loops and immunity to EMI in harsh environments as found in industrial and medical applications. 'Full'TM speed operation (12Mbps) is supported, limited by the data isolation chipset. Source power of 5V can be provided by an external 'adapter'TM or system voltage rail.
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.910 x 0.940 x 0.556
Dimensions (mm)
23.11 x 23.88 x 14.19
Mounting Type
Surface Mount
Package Style
SMD
Input Current (mA)
1300
Isolation (Vac)
3000
Isolation (Vdc)
3000
Operating Temp. Range (C)
-40 to 85
Quality
UL60950, ANSI/AAMI ES60601-1
RoHS 6
Yes
Series Headline
5V, Powered Dual Port USB Data Isolator, 4.5-5.5V Input
Series Description
The NMUSB202MC is a surface mount module which conveniently provides dual port USB data isolation from a single upstream port with full power (500mA) available from each port. Isolation provides effective breaking of ground loops and immunity to EMI in harsh environments as found in industrial and medical applications. 'Full'TM speed operation (12Mbps) is supported, limited by the data isolation chipset. Source power of 5V can be provided by an external 'adapter'TM or system voltage rail.
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
5