NMS1215C

±15V ±67mA, Isolated 2W Dual Output DC-DC Converter 6kVDC, 10.8-13.2V Input
NMS1215C
Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 1.28 x 0.58 x 0.37
Dimensions (mm) 32.6 x 14.72 x 9.4
Efficiency (%) 82
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.067
Output Current 2 (A) -0.067
Isolation (Vdc) 6000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 15
Operating Temp. Range (C) 0 to 70
Quality UL60950
RoHS 6 Yes
Series Headline 6kVDC Isolated 2W Dual Output DC-DC Converters
Series Description The NMS series of DC/DC converters are UL1950 recognized which makes them ideal for all telecom and safety applications where approved isolation is required. The low profile package allows mounting in rack systems without risk of touching other boards. The output configuration allows all of the rated power to be drawn from a single pin provided the total load does not exceed 2 watts. The devices feature low noise and low isolation capacitance suiltable for applications in high noise environments, e.g. heavy electrical machine interface.
Total Output Power (W) 2
Output Voltage 1 (V) 15V
Output Voltage 2 (V) -15
Input Voltage Nominal (V) 12
Input Voltage Range (V)
10.8 to 13.2
Design Origin
Murata Power Solutions
Dimensions (inch)
1.28 x 0.58 x 0.37
Dimensions (mm)
32.6 x 14.72 x 9.4
Efficiency (%)
82
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
0.067
Output Current 2 (A)
-0.067
Isolation (Vdc)
6000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
15
Operating Temp. Range (C)
0 to 70
Quality
UL60950
RoHS 6
Yes
Series Headline
6kVDC Isolated 2W Dual Output DC-DC Converters
Series Description
The NMS series of DC/DC converters are UL1950 recognized which makes them ideal for all telecom and safety applications where approved isolation is required. The low profile package allows mounting in rack systems without risk of touching other boards. The output configuration allows all of the rated power to be drawn from a single pin provided the total load does not exceed 2 watts. The devices feature low noise and low isolation capacitance suiltable for applications in high noise environments, e.g. heavy electrical machine interface.
Total Output Power (W)
2
Output Voltage 1 (V)
15V
Output Voltage 2 (V)
-15
Input Voltage Nominal (V)
12