NMK1205SAC

5V 400mA, Isolated 2W Single Output 3kVDC, DC-DC Converter, 10.8-13.2V Input
NMK1205SAC
Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.772 x 0.299 x 0.394
Dimensions (mm) 19.60 x 7.60 x 10
Efficiency (%) 83
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.4
Input Current (mA) 200
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 4.9
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 25
RoHS 6 Yes
Series Headline 3kVDC Isolated 1w Single & Dual Output DC-DC Converters
Series Description The NMK series of industrial temperature range DC-DC converters, available in industry standard SIP packaging offers a power upgrade path from the 1W NMV series. The un-regulated NMK series has superior output voltage set point accuracy in conjunction with excellent load regulation for this converter type. Unbalanced loading capabilities on dual output variants, all of the rated output power may be drawn from a single output
Total Output Power (W) 2
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
10.8 to 13.2
Design Origin
Murata Power Solutions
Dimensions (inch)
0.772 x 0.299 x 0.394
Dimensions (mm)
19.60 x 7.60 x 10
Efficiency (%)
83
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.4
Input Current (mA)
200
Isolation (Vdc)
3000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
4.9
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
25
RoHS 6
Yes
Series Headline
3kVDC Isolated 1w Single & Dual Output DC-DC Converters
Series Description
The NMK series of industrial temperature range DC-DC converters, available in industry standard SIP packaging offers a power upgrade path from the 1W NMV series. The un-regulated NMK series has superior output voltage set point accuracy in conjunction with excellent load regulation for this converter type. Unbalanced loading capabilities on dual output variants, all of the rated output power may be drawn from a single output
Total Output Power (W)
2
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
12