NMH0512SC

±12V ±83mA, Isolated 2W Dual Output 1kVDC, DC-DC Converter, 4.5-5.5V Input
NMH0512SC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.770 x 0.295 x 0.400
Dimensions (mm) 19.5 x 7.5 x 10.0
Efficiency (%) 82
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.083
Output Current 2 (A) -0.083
Input Current (mA) 488
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 10
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 80
RoHS 6 Yes
Series Headline Isolated 2W Dual Output DC-DC Converters
Series Description The NMH series of industrial temperature range DC-DC converters are the standard buliding blocks for on-board point-of-use power systems. They are ideally suited for providing dual rail supplies on single rail boards with the added benefit of galvanic isolation to reduce circuit noise. All of the rated power may be drawn from a single pin provided the total load does not exceed 2 watts. Pin compatibility with the NMA 1 watt series ensures minimal effort in upgrading distributed power systems.
Total Output Power (W) 2
Output Voltage 1 (V) 12V
Output Voltage 2 (V) -12
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.770 x 0.295 x 0.400
Dimensions (mm)
19.5 x 7.5 x 10.0
Efficiency (%)
82
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.083
Output Current 2 (A)
-0.083
Input Current (mA)
488
Isolation (Vdc)
1000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
10
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
80
RoHS 6
Yes
Series Headline
Isolated 2W Dual Output DC-DC Converters
Series Description
The NMH series of industrial temperature range DC-DC converters are the standard buliding blocks for on-board point-of-use power systems. They are ideally suited for providing dual rail supplies on single rail boards with the added benefit of galvanic isolation to reduce circuit noise. All of the rated power may be drawn from a single pin provided the total load does not exceed 2 watts. Pin compatibility with the NMA 1 watt series ensures minimal effort in upgrading distributed power systems.
Total Output Power (W)
2
Output Voltage 1 (V)
12V
Output Voltage 2 (V)
-12
Input Voltage Nominal (V)
5