NMG1212SC

12V 167mA, Isolated 2W single Output DC-DC Converter, 10.8-13.2V Input
NMG1212SC
Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.774 x 0.301 x 0.4
Dimensions (mm) 19.65 x 7.65 x 10.15
Efficiency (%) 88
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.167
Input Current (mA) 190
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 2.9
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 13
RoHS 6 Yes
Series Headline Isolated 2W Single Output DC-DC Converters
Series Description The NMG series of DC/DC Converters is particularly suited to isolating and/or converting DC power rails. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from -40°C and full 2 watt output at 85°C.
Total Output Power (W) 2
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
10.8 to 13.2
Design Origin
Murata Power Solutions
Dimensions (inch)
0.774 x 0.301 x 0.4
Dimensions (mm)
19.65 x 7.65 x 10.15
Efficiency (%)
88
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.167
Input Current (mA)
190
Isolation (Vdc)
1000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
2.9
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
13
RoHS 6
Yes
Series Headline
Isolated 2W Single Output DC-DC Converters
Series Description
The NMG series of DC/DC Converters is particularly suited to isolating and/or converting DC power rails. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from -40°C and full 2 watt output at 85°C.
Total Output Power (W)
2
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
12