NMF1215DC

15V 67mA, Isolated 1W input single Output DC-DC Converter 1kVDC, 11.4-12.6V Input
NMF1215DC
Input Voltage Range (V) 11.4 to 12.6
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.385 x 0.268
Dimensions (mm) 19.5 x 9.8 x 6.8
Efficiency (%) 62
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.066
Isolation (Vdc) 1000
Line Regulation Max (%) 0.25
Load Regulation Max (%) 1.5
Operating Temp. Range (C) 0 to 70
Ripple and Noise (mV pk-pk) 60
RoHS 6 Yes
Series Headline Isolated 1W Regulated Single Output DC-DC Converters
Series Description The NMF series of DC/DC converters is used where a tightly regulated supply is required. They are ideal for situations where the intput voltage is not tightly controlled. The output trim pin makes the device particularly suitable for applications requiring a programmable output voltage. The 5V output version can be used to give a regulated output, adjustable between 1.2V and 5.0V with a single resistor.
Total Output Power (W) 1
Output Voltage 1 (V) 15V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
11.4 to 12.6
Design Origin
Murata Power Solutions
Dimensions (inch)
0.768 x 0.385 x 0.268
Dimensions (mm)
19.5 x 9.8 x 6.8
Efficiency (%)
62
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
0.066
Isolation (Vdc)
1000
Line Regulation Max (%)
0.25
Load Regulation Max (%)
1.5
Operating Temp. Range (C)
0 to 70
Ripple and Noise (mV pk-pk)
60
RoHS 6
Yes
Series Headline
Isolated 1W Regulated Single Output DC-DC Converters
Series Description
The NMF series of DC/DC converters is used where a tightly regulated supply is required. They are ideal for situations where the intput voltage is not tightly controlled. The output trim pin makes the device particularly suitable for applications requiring a programmable output voltage. The 5V output version can be used to give a regulated output, adjustable between 1.2V and 5.0V with a single resistor.
Total Output Power (W)
1
Output Voltage 1 (V)
15V
Input Voltage Nominal (V)
12