NMF0505SC

5V 100mA, Isolated 1W input single Output DC-DC Converter 1kVDC, 4.75-5.25V Input
NMF0505SC
Input Voltage Range (V) 4.75 to 5.25
Design Origin Murata Power Solutions
Dimensions (inch) 0.774 x 0.242 x 0.4
Dimensions (mm) 19.65 x 6.15 x 10.15
Efficiency (%) 50
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.1
Isolation (Vdc) 1000
Line Regulation Max (%) 0.25
Load Regulation Max (%) 1.5
Operating Temp. Range (C) 0 to 70
Ripple and Noise (mV pk-pk) 60
RoHS 6 Yes
Series Headline Isolated 1W Regulated Single Output DC-DC Converters
Series Description The NMF series of DC/DC converters is used where a tightly regulated supply is required. They are ideal for situations where the intput voltage is not tightly controlled. The output trim pin makes the device particularly suitable for applications requiring a programmable output voltage. The 5V output version can be used to give a regulated output, adjustable between 1.2V and 5.0V with a single resistor.
Total Output Power (W) 0.5
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.75 to 5.25
Design Origin
Murata Power Solutions
Dimensions (inch)
0.774 x 0.242 x 0.4
Dimensions (mm)
19.65 x 6.15 x 10.15
Efficiency (%)
50
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.1
Isolation (Vdc)
1000
Line Regulation Max (%)
0.25
Load Regulation Max (%)
1.5
Operating Temp. Range (C)
0 to 70
Ripple and Noise (mV pk-pk)
60
RoHS 6
Yes
Series Headline
Isolated 1W Regulated Single Output DC-DC Converters
Series Description
The NMF series of DC/DC converters is used where a tightly regulated supply is required. They are ideal for situations where the intput voltage is not tightly controlled. The output trim pin makes the device particularly suitable for applications requiring a programmable output voltage. The 5V output version can be used to give a regulated output, adjustable between 1.2V and 5.0V with a single resistor.
Total Output Power (W)
0.5
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
5