NME1515SC

15V 67mA, Isolated 1W Single Output DC-DC Converter 1kVDC, 13.5-16.5V Input
NME1515SC
Input Voltage Range (V) 13.5 to 16.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.454 x 0.24 x 0.394
Dimensions (mm) 11.53 x 6.1 x 10
Efficiency (%) 82
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.067
Input Current (mA) 81
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 3
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 150
RoHS 6 Yes
Series Headline Isolated 1W Single Output DC-DC Converter
Series Description The NME series of DC/DC Converters is particularly suited to isolating and/or converting DC power rails. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from –40°C and full 1 watt output at 85°C2. For lower ripple, refer to output ripple reduction section. The NME series offers short circuit protection options (PC) across the operating temperature range. Short circuits of less than 1Ω cause the converter to enter a ‘foldback’ limiting mode such that the input current is approximately 95mA for 0505 variant. Protection is continuous and auto-resetting on removal of the short circuit.
Total Output Power (W) 1
Output Voltage 1 (V) 15V
Input Voltage Nominal (V) 15
Input Voltage Range (V)
13.5 to 16.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.454 x 0.24 x 0.394
Dimensions (mm)
11.53 x 6.1 x 10
Efficiency (%)
82
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.067
Input Current (mA)
81
Isolation (Vdc)
1000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
3
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
150
RoHS 6
Yes
Series Headline
Isolated 1W Single Output DC-DC Converter
Series Description
The NME series of DC/DC Converters is particularly suited to isolating and/or converting DC power rails. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from –40°C and full 1 watt output at 85°C2. For lower ripple, refer to output ripple reduction section. The NME series offers short circuit protection options (PC) across the operating temperature range. Short circuits of less than 1Ω cause the converter to enter a ‘foldback’ limiting mode such that the input current is approximately 95mA for 0505 variant. Protection is continuous and auto-resetting on removal of the short circuit.
Total Output Power (W)
1
Output Voltage 1 (V)
15V
Input Voltage Nominal (V)
15