NMA2415SC

Not recommended for new design
NMA2415SC
Input Voltage Range (V) 21.6 to 26.4
Design Origin Murata Power Solutions
Dimensions (inch) 0.30 x 0.77 x 0.39
Dimensions (mm) 7.5 x 19.5 x 10
Efficiency (%) 80
Package Style SIP
Output Current (A) 0.033
Output Current 2 (A) -0.033
Isolation (Vdc) 1000
RoHS 6 Yes
Total Output Power (W) 1
Output Voltage 1 (V) 15V
Output Voltage 2 (V) -15
Input Voltage Nominal (V) 24
Input Voltage Range (V)
21.6 to 26.4
Design Origin
Murata Power Solutions
Dimensions (inch)
0.30 x 0.77 x 0.39
Dimensions (mm)
7.5 x 19.5 x 10
Efficiency (%)
80
Package Style
SIP
Output Current (A)
0.033
Output Current 2 (A)
-0.033
Isolation (Vdc)
1000
RoHS 6
Yes
Total Output Power (W)
1
Output Voltage 1 (V)
15V
Output Voltage 2 (V)
-15
Input Voltage Nominal (V)
24