NMA2405SC

Not recommended for new design
NMA2405SC
Input Voltage Range (V) 21.6 to 26.4
Design Origin Murata Power Solutions
Dimensions (inch) 0.24 x 0.77 x 0.39
Dimensions (mm) 6 x 19.5 x 10
Efficiency (%) 70
Package Style SIP
Output Current (A) 0.1
Output Current 2 (A) -0.1
Isolation (Vdc) 1000
RoHS 6 Yes
Total Output Power (W) 1
Output Voltage 1 (V) 5V
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 24
Input Voltage Range (V)
21.6 to 26.4
Design Origin
Murata Power Solutions
Dimensions (inch)
0.24 x 0.77 x 0.39
Dimensions (mm)
6 x 19.5 x 10
Efficiency (%)
70
Package Style
SIP
Output Current (A)
0.1
Output Current 2 (A)
-0.1
Isolation (Vdc)
1000
RoHS 6
Yes
Total Output Power (W)
1
Output Voltage 1 (V)
5V
Output Voltage 2 (V)
-5
Input Voltage Nominal (V)
24