NMA0505DC

±5V ±100mA, Isolated 1W Dual Output 1kVDC, DC-DC Converter, 4.5-5.5V Input
NMA0505DC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.386 x 0.268
Dimensions (mm) 19.5 x 9.8 x 6.8
Efficiency (%) 69
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.1
Output Current 2 (A) -0.1
Input Current (mA) 289
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 12.5
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 10
RoHS 6 Yes
Series Headline Isolated 1W Dual Output DC-DC Converters
Series Description The NMA series of industrial temperature range DC-DC converters are the standard building blocks for on-board distributed power systems. They are ideally suited for providing dual rail supplies on primarily digital boards with the added benefit of galvanic isolation to reduce switching noise. All of the rated power may be drawn from a single pin provided the total load does not exceed 1 watt.
Total Output Power (W) 1
Output Voltage 1 (V) 5V
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.768 x 0.386 x 0.268
Dimensions (mm)
19.5 x 9.8 x 6.8
Efficiency (%)
69
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
0.1
Output Current 2 (A)
-0.1
Input Current (mA)
289
Isolation (Vdc)
1000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
12.5
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
10
RoHS 6
Yes
Series Headline
Isolated 1W Dual Output DC-DC Converters
Series Description
The NMA series of industrial temperature range DC-DC converters are the standard building blocks for on-board distributed power systems. They are ideally suited for providing dual rail supplies on primarily digital boards with the added benefit of galvanic isolation to reduce switching noise. All of the rated power may be drawn from a single pin provided the total load does not exceed 1 watt.
Total Output Power (W)
1
Output Voltage 1 (V)
5V
Output Voltage 2 (V)
-5
Input Voltage Nominal (V)
5