NKA0515SC

±15V ±33mA, Isolated 1W Dual Output 3kVDC, DC-DC Converter, 4.5-5.5V Input
NKA0515SC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.652 x 0.234 x 0.297
Dimensions (mm) 16.55 x 5.95 x 7.55
Efficiency (%) 79
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.033
Output Current 2 (A) -0.033
Input Current (mA) 253
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 7
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 60
RoHS 6 Yes
Series Headline Isolated Sub-Miniature 1W Dual Output DC-DC Converters
Series Description The NKA sub-miniature series of industrial temperature range DC-DC converters are the standard building blocks for on-board distributed power systems. The series offers smaller package size, improved effi ciency, lower output ripple and 3kVDC isolation capability through the use of state of the art packaging and technology. Ideally suited for providing dual rail supplies on primarily digital boards with the added benefi t of galvanic isolation to reduce switching noise. All of the rated power may be drawn from a single pin provided the total load does not exceed 1 watt.
Total Output Power (W) 1
Output Voltage 1 (V) 15V
Output Voltage 2 (V) -15
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.652 x 0.234 x 0.297
Dimensions (mm)
16.55 x 5.95 x 7.55
Efficiency (%)
79
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.033
Output Current 2 (A)
-0.033
Input Current (mA)
253
Isolation (Vdc)
3000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
7
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
60
RoHS 6
Yes
Series Headline
Isolated Sub-Miniature 1W Dual Output DC-DC Converters
Series Description
The NKA sub-miniature series of industrial temperature range DC-DC converters are the standard building blocks for on-board distributed power systems. The series offers smaller package size, improved effi ciency, lower output ripple and 3kVDC isolation capability through the use of state of the art packaging and technology. Ideally suited for providing dual rail supplies on primarily digital boards with the added benefi t of galvanic isolation to reduce switching noise. All of the rated power may be drawn from a single pin provided the total load does not exceed 1 watt.
Total Output Power (W)
1
Output Voltage 1 (V)
15V
Output Voltage 2 (V)
-15
Input Voltage Nominal (V)
5