Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 1W
Vin(V) 2.97V to 3.63V
Vin(V)typ 3.3V
Vout(V) 5V
Vout(V)typ 5V
LineRegulation (%) -1.2% to 1.2%
LoadRegulation (%) 15%
Isolation Voltage (V) 3000V
Efficiency (%) 79%
Size(mm)W 16.55mm
Size(mm)L 5.95mm
Size(mm)T 7.55mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 2
Iout(A)Max 0.1A
Package SIP
Productseries NKA
Product Series Features Isolated Sub-Miniature 1W Dual Output DC-DC Converters
Regulation Unregulated
Iout2(A)Max -0.1A
Vout2 (V) -5V
Vout2 (V)typ -5V
Brand Murata Power Solutions

Murata Icon X Features

±5V ±100mA, Isolated 1W Dual Output 3kVDC, DC-DC Converter, 2.97-3.63V Input

Download a PDF file of this page

Details