NDTD2415C

±15V ±100mA, Isolated 3W Dual Output 1kVDC, DC-DC Converter, 18-36V Input
NDTD2415C
Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.270 x 0.577 x 0.27
Dimensions (mm) 32.26 x 14.66 x 7
Efficiency (%) 82
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.1
Output Current 2 (A) -0.1
Input Current (mA) 146
Isolation (Vdc) 1000
Line Regulation Max (%) 0.5
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 90
RoHS 6 Yes
Series Headline Isolated 3W Wide Input Dual Output DC-DC Converters
Series Description The NDTD series is a range of low profile DC/DC converters offering dual outputs over a 2:1 input voltage range. All parts deliver 3W output power up to 85ºC without heatsinking. A flyback oscillator design with isolated feedback is used to give regulation over the full operating range of 25% to 100% of full load. It is strongly recommended that external capacitors be used on input and output to guarantee performance over full load and input voltage range (see application notes for guidance). The plastic case is rated to UL94V-0 and encapsulant to UL94V-1 and the connection pins are formed from a tin plated alloy 42 leadframe.
Total Output Power (W) 3
Output Voltage 1 (V) 15V
Output Voltage 2 (V) -15
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1.270 x 0.577 x 0.27
Dimensions (mm)
32.26 x 14.66 x 7
Efficiency (%)
82
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
0.1
Output Current 2 (A)
-0.1
Input Current (mA)
146
Isolation (Vdc)
1000
Line Regulation Max (%)
0.5
Load Regulation Max (%)
0.5
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
90
RoHS 6
Yes
Series Headline
Isolated 3W Wide Input Dual Output DC-DC Converters
Series Description
The NDTD series is a range of low profile DC/DC converters offering dual outputs over a 2:1 input voltage range. All parts deliver 3W output power up to 85ºC without heatsinking. A flyback oscillator design with isolated feedback is used to give regulation over the full operating range of 25% to 100% of full load. It is strongly recommended that external capacitors be used on input and output to guarantee performance over full load and input voltage range (see application notes for guidance). The plastic case is rated to UL94V-0 and encapsulant to UL94V-1 and the connection pins are formed from a tin plated alloy 42 leadframe.
Total Output Power (W)
3
Output Voltage 1 (V)
15V
Output Voltage 2 (V)
-15
Input Voltage Nominal (V)
24