NDS6S2412C

12V 0.5A, Isolated 6W Single Output 1.5kVDC, DC-DC Converter, 18-36V Input
NDS6S2412C
Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.26 x 0.787 x 0.414
Dimensions (mm) 32 x 20 x 10.5
Efficiency (%) 86
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.5
Input Current (mA) 290
Isolation (Vdc) 1500
Line Regulation Max (%) 0.2
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 40
RoHS 6 Yes
Series Headline Isolated 6W Wide Input Single & Dual Output DC-DC Converters
Series Description The NDS6 series of DC/DC converters offer single and dual output voltages from an input voltage range of 18-36V. The NDS6 is housed in an industry standard package with a standard pinout. The NDS6 is packaged in a metal case for improved EMI shielding and is also encapsulated for superior thermal performance. Versions with optional remote on/off control pin are also available. Applications include telecommunications, battery powered systems, process control and distributed power systems.
Total Output Power (W) 6
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1.26 x 0.787 x 0.414
Dimensions (mm)
32 x 20 x 10.5
Efficiency (%)
86
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
0.5
Input Current (mA)
290
Isolation (Vdc)
1500
Line Regulation Max (%)
0.2
Load Regulation Max (%)
1
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
40
RoHS 6
Yes
Series Headline
Isolated 6W Wide Input Single & Dual Output DC-DC Converters
Series Description
The NDS6 series of DC/DC converters offer single and dual output voltages from an input voltage range of 18-36V. The NDS6 is housed in an industry standard package with a standard pinout. The NDS6 is packaged in a metal case for improved EMI shielding and is also encapsulated for superior thermal performance. Versions with optional remote on/off control pin are also available. Applications include telecommunications, battery powered systems, process control and distributed power systems.
Total Output Power (W)
6
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
24