NDL4815SC

15V 134mA, Isolated 2W Single Output 1kVDC DC-DC Converter,26/72V Input
NDL4815SC
Input Voltage Range (V) 36 to 72
Design Origin Murata Power Solutions
Dimensions (inch) 0.858 x 0.362 x 0.43
Dimensions (mm) 21.8 x 9.2 x 11.1
Efficiency (%) 82
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.134
Input Current (mA) 51
Isolation (Vdc) 1000
Operating Temp. Range (C) -40 to 85
RoHS 6 Yes
Series Headline Isolated 2W Wide Input Single Output DC-DC Converters
Total Output Power (W) 2
Output Voltage 1 (V) 15V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 72
Design Origin
Murata Power Solutions
Dimensions (inch)
0.858 x 0.362 x 0.43
Dimensions (mm)
21.8 x 9.2 x 11.1
Efficiency (%)
82
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.134
Input Current (mA)
51
Isolation (Vdc)
1000
Operating Temp. Range (C)
-40 to 85
RoHS 6
Yes
Series Headline
Isolated 2W Wide Input Single Output DC-DC Converters
Total Output Power (W)
2
Output Voltage 1 (V)
15V
Input Voltage Nominal (V)
48