NDL2412SC

12V 167mA, Isolated 2W Single Output 1kVDC, DC-DC Converter 18-36V Input
NDL2412SC
Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 0.858 x 0.362 x 0.431
Dimensions (mm) 21.8 x 9.2 x 11.1
Efficiency (%) 83
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.167
Input Current (mA) 100
Isolation (Vdc) 1000
Operating Temp. Range (C) -40 to 85
RoHS 6 Yes
Series Headline Isolated 2W Wide Input Single Output DC-DC Converters
Series Description The NDH series is a range of high performance miniature DC-DC converters having regulated outputs over the wide temperature range of -40°C to +85°C. The input voltage range is 2:1 and the input to output isolation is 1kVDC. Continuous short circuit protection, external control and extremely small SIP packaging provide state of the art functionality. The use of ceramic capacitors and a ceramic substrate, and SMD construction, provide genuine high reliability. Nominal input voltages of 24 and 48V with output voltages of 12 and 15V are available as standard with custom parts on request. The plastic case is rated to UL 94V-0 with encapsulant to UL 94V-1.
Total Output Power (W) 2
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
0.858 x 0.362 x 0.431
Dimensions (mm)
21.8 x 9.2 x 11.1
Efficiency (%)
83
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.167
Input Current (mA)
100
Isolation (Vdc)
1000
Operating Temp. Range (C)
-40 to 85
RoHS 6
Yes
Series Headline
Isolated 2W Wide Input Single Output DC-DC Converters
Series Description
The NDH series is a range of high performance miniature DC-DC converters having regulated outputs over the wide temperature range of -40°C to +85°C. The input voltage range is 2:1 and the input to output isolation is 1kVDC. Continuous short circuit protection, external control and extremely small SIP packaging provide state of the art functionality. The use of ceramic capacitors and a ceramic substrate, and SMD construction, provide genuine high reliability. Nominal input voltages of 24 and 48V with output voltages of 12 and 15V are available as standard with custom parts on request. The plastic case is rated to UL 94V-0 with encapsulant to UL 94V-1.
Total Output Power (W)
2
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
24