NCS6S1203C

3.3V 1.52A, Isolated 6W Single Output 1.5kVDC, DC-DC Converter, 9-36V input
NCS6S1203C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 0.787 x 1.26 x 0.394
Dimensions (mm) 20 x 32 x 10
Efficiency (%) 78
Mounting Type Through Hole
Package Style DIP
Output Current (A) 1.52
Input Current (mA) 550
Isolation (Vdc) 1500
Line Regulation Max (%) 0.2
Load Regulation Max (%) 0.6
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 30
RoHS 6 Yes
Series Headline Isolated 6W 4:1 Input Single & Dual Output DC-DC Converters
Series Description The NCS6 series of DC-DC Converters offers single & dual output voltages from input voltage ranges of 9-36V and 18-75V. The NCS6 is housed in an industry standard package with a standard pinout. The NCS6 is packaged in a metal case for improved EMI shielding and is also encapsulated for superior thermal performance. Applications include telecommunications, battery powered systems, process control and distributed power systems.
Total Output Power (W) 5
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
0.787 x 1.26 x 0.394
Dimensions (mm)
20 x 32 x 10
Efficiency (%)
78
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
1.52
Input Current (mA)
550
Isolation (Vdc)
1500
Line Regulation Max (%)
0.2
Load Regulation Max (%)
0.6
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
30
RoHS 6
Yes
Series Headline
Isolated 6W 4:1 Input Single & Dual Output DC-DC Converters
Series Description
The NCS6 series of DC-DC Converters offers single & dual output voltages from input voltage ranges of 9-36V and 18-75V. The NCS6 is housed in an industry standard package with a standard pinout. The NCS6 is packaged in a metal case for improved EMI shielding and is also encapsulated for superior thermal performance. Applications include telecommunications, battery powered systems, process control and distributed power systems.
Total Output Power (W)
5
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
12