NCS6D1212C

±12V ±0.25A, Isolated 6W Dual Output 1.5kVDC, DC-DC Converter, 9-36V input
NCS6D1212C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.260 x 0.787 x 0.394
Dimensions (mm) 32 x 20 x 10
Efficiency (%) 86
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.25
Output Current 2 (A) -0.25
Input Current (mA) 580
Isolation (Vdc) 1500
Line Regulation Max (%) 0.7
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 10
RoHS 6 Yes
Series Headline Isolated 6W 4:1 Input Single & Dual Output DC-DC Converters
Series Description The NCS6 series of DC-DC Converters offers single & dual output voltages from input voltage ranges of 9-36V and 18-75V. The NCS6 is housed in an industry standard package with a standard pinout. The NCS6 is packaged in a metal case for improved EMI shielding and is also encapsulated for superior thermal performance. Applications include telecommunications, battery powered systems, process control and distributed power systems.
Total Output Power (W) 6
Output Voltage 1 (V) 12V
Output Voltage 2 (V) -12
Input Voltage Nominal (V) 12
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1.260 x 0.787 x 0.394
Dimensions (mm)
32 x 20 x 10
Efficiency (%)
86
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
0.25
Output Current 2 (A)
-0.25
Input Current (mA)
580
Isolation (Vdc)
1500
Line Regulation Max (%)
0.7
Load Regulation Max (%)
1
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
10
RoHS 6
Yes
Series Headline
Isolated 6W 4:1 Input Single & Dual Output DC-DC Converters
Series Description
The NCS6 series of DC-DC Converters offers single & dual output voltages from input voltage ranges of 9-36V and 18-75V. The NCS6 is housed in an industry standard package with a standard pinout. The NCS6 is packaged in a metal case for improved EMI shielding and is also encapsulated for superior thermal performance. Applications include telecommunications, battery powered systems, process control and distributed power systems.
Total Output Power (W)
6
Output Voltage 1 (V)
12V
Output Voltage 2 (V)
-12
Input Voltage Nominal (V)
12