NCS3S4805SC

5V 600mA, Isolated 3W Single Output 1.5kVDC DC-DC Converter, 18-75V Input
NCS3S4805SC
Input Voltage Range (V) 18 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 0.864 x 0.372 x 0.443
Dimensions (mm) 21.95 x 9.45 x 11.25
Efficiency (%) 80
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.6
Input Current (mA) 153
Isolation (Vdc) 1500
Line Regulation Max (%) 0.5
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 36
RoHS 6 Yes
Series Headline Isolated 3W 4:1 Input Single Output DC-DC Converters
Series Description The NCS3 series of DC/DC converters offers a single output voltage from input voltage ranges of 9-36V and 18-75V. The NCS3 is housed in an industry standard package with a standard pinout. Applications include telecommunications, battery powered systems, process control and distributed power systems.
Total Output Power (W) 3
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
18 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
0.864 x 0.372 x 0.443
Dimensions (mm)
21.95 x 9.45 x 11.25
Efficiency (%)
80
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.6
Input Current (mA)
153
Isolation (Vdc)
1500
Line Regulation Max (%)
0.5
Load Regulation Max (%)
1
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
36
RoHS 6
Yes
Series Headline
Isolated 3W 4:1 Input Single Output DC-DC Converters
Series Description
The NCS3 series of DC/DC converters offers a single output voltage from input voltage ranges of 9-36V and 18-75V. The NCS3 is housed in an industry standard package with a standard pinout. Applications include telecommunications, battery powered systems, process control and distributed power systems.
Total Output Power (W)
3
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
48