NCS1S2412SC

12V 83mA, Isolated 1W Single Output 1kVDC, DC-DC Converter, 9-36V Input
NCS1S2412SC
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 0.861 x 0.323 x 0.445
Dimensions (mm) 21.87 x 8.2 x 11.30
Efficiency (%) 83
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.083
Input Current (mA) 50
Isolation (Vdc) 1000
Line Regulation Max (%) 0.5
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 105
Quality UL60950
Ripple and Noise (mV pk-pk) 28
RoHS 6 Yes
Series Headline Isolated 1W 4:1 Input Single Output Isolated DC-DC Converters
Series Description The NCS1 series of DC-DC converters offers single output voltages from input ranges of 4.5-18V and 9-36V. The NCS1 is housed in an industry standard package with a standard pinout. Applications include telecommunications , battery powered systems, process control and distributed power systems.
Total Output Power (W) 1
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
0.861 x 0.323 x 0.445
Dimensions (mm)
21.87 x 8.2 x 11.30
Efficiency (%)
83
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.083
Input Current (mA)
50
Isolation (Vdc)
1000
Line Regulation Max (%)
0.5
Load Regulation Max (%)
0.5
Operating Temp. Range (C)
-40 to 105
Quality
UL60950
Ripple and Noise (mV pk-pk)
28
RoHS 6
Yes
Series Headline
Isolated 1W 4:1 Input Single Output Isolated DC-DC Converters
Series Description
The NCS1 series of DC-DC converters offers single output voltages from input ranges of 4.5-18V and 9-36V. The NCS1 is housed in an industry standard package with a standard pinout. Applications include telecommunications , battery powered systems, process control and distributed power systems.
Total Output Power (W)
1
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
24