NCS12S1203C

3.3V 3.64A, Isolated 12W Single Output 1.5kVDC, DC-DC Converter, 9-36V Input
NCS12S1203C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.26 x 0.787 x 0.417
Dimensions (mm) 32 x 20 x 10.6
Efficiency (%) 83.5
Mounting Type Through Hole
Package Style DIP
Output Current (A) 3.64
Input Current (mA) 1200
Isolation (Vdc) 1500
Line Regulation Max (%) 0.1
Load Regulation Max (%) 1.5
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 60
RoHS 6 Yes
Series Headline Isolated 12W 4:1 Input Single & Dual Output DC-DC Converters
Series Description The NCS12 series of DC-DC converters offers single & dual output voltages from input voltage ranges of 9-36V and 18-75V. The NCS12 is housed in an industry standard package with a standard pinout. The NCS12 is packaged in a metal case for improved EMI shielding and is also encapsulated for superior thermal performance. Applications include telecommunications, battery powered systems, process control and distributed power systems.
Total Output Power (W) 12
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1.26 x 0.787 x 0.417
Dimensions (mm)
32 x 20 x 10.6
Efficiency (%)
83.5
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
3.64
Input Current (mA)
1200
Isolation (Vdc)
1500
Line Regulation Max (%)
0.1
Load Regulation Max (%)
1.5
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
60
RoHS 6
Yes
Series Headline
Isolated 12W 4:1 Input Single & Dual Output DC-DC Converters
Series Description
The NCS12 series of DC-DC converters offers single & dual output voltages from input voltage ranges of 9-36V and 18-75V. The NCS12 is housed in an industry standard package with a standard pinout. The NCS12 is packaged in a metal case for improved EMI shielding and is also encapsulated for superior thermal performance. Applications include telecommunications, battery powered systems, process control and distributed power systems.
Total Output Power (W)
12
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
12