NCM6D0515EC

±15V ±0.2A, Isolated 6W Wide Input Dual Output DC-DC Converter 5.2kVDC, 4.5-9V Input
NCM6D0515EC
Input Voltage Range (V) 4.5 to 9
Design Origin Murata Power Solutions
Dimensions (inch) 1.26 x 0.787 x 0.423
Dimensions (mm) 32.0 x 20.0 x 10.75
Efficiency (%) 83
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.2
Output Current 2 (A) -0.2
Input Current (mA) 1450
Isolation (Vdc) 5200
Line Regulation Max (%) 0.75
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 85
Quality UL60950 & ES60601-1
Ripple and Noise (mV pk-pk) 15
RoHS 6 Yes
Series Headline Isolated 6W Wide Input Dual Output DC-DC Converters
Series Description The NCM6 series of DC/DC converters offers single & dual output voltages from wide input voltage ranges ranges of 4.5-9, 9-36V & 18-75V. The NCM6 is housed in an industry standard package with a standard pinout. The NCM6 is encapsulated for superior thermal performance. Applications include medical, telecommunication battery powered systems, process control and distributed power systems.
Total Output Power (W) 6
Output Voltage 1 (V) 15V
Output Voltage 2 (V) -15
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 9
Design Origin
Murata Power Solutions
Dimensions (inch)
1.26 x 0.787 x 0.423
Dimensions (mm)
32.0 x 20.0 x 10.75
Efficiency (%)
83
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
0.2
Output Current 2 (A)
-0.2
Input Current (mA)
1450
Isolation (Vdc)
5200
Line Regulation Max (%)
0.75
Load Regulation Max (%)
1
Operating Temp. Range (C)
-40 to 85
Quality
UL60950 & ES60601-1
Ripple and Noise (mV pk-pk)
15
RoHS 6
Yes
Series Headline
Isolated 6W Wide Input Dual Output DC-DC Converters
Series Description
The NCM6 series of DC/DC converters offers single & dual output voltages from wide input voltage ranges ranges of 4.5-9, 9-36V & 18-75V. The NCM6 is housed in an industry standard package with a standard pinout. The NCM6 is encapsulated for superior thermal performance. Applications include medical, telecommunication battery powered systems, process control and distributed power systems.
Total Output Power (W)
6
Output Voltage 1 (V)
15V
Output Voltage 2 (V)
-15
Input Voltage Nominal (V)
5