MYSGK1R830ERSR

Mono Block Type 30A Non-Isolated PoL DC-DC Converters.
MYSGK1R830ERSR
Input Voltage Range (V) 7.5 to 14
Design Origin Murata
Dimensions (inch) 0.551 x 0.433 x 0.327
Dimensions (mm) 14.0 x 11.0 x 8.3
Efficiency (%) 88.3
Form Factor SMD
Package Style SMD
Output Current (A) 30a
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 30
RoHS 6 Yes
Series Headline MYMGK1R820series is Surface Mount type of DC-DC power converter for embedded applications.
Series Description The MYSGK1R830 series are miniature Mono Block type Point-of-Load (PoL) DC-DC power converters for embedded applications. The tiny form factor measures only 14.0 x 11.0 x 8.3mm. Applications include powering FPGA/CPU’s, datacom/telecom systems, Distributed Bus Architectures (DBA), programmable logic and mixed voltage systems. The converters have input voltage ranges of 4.5 to 5.5Vdc or 7.5 to 14.0Vdc and the output current is up to 30A. Based on a fixed frequency synchronous buck converter switching topology, this high power conversion efficient PoL module features settable output voltage 0.7 to 1.8Vdc, On/Off control and Power Good signal output. These converters also include under voltage lock out(UVLO), output short circuit protection and over-current protection.
Total Output Power (W) 54a
Output Voltage 1 (V) 0.7V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
7.5 to 14
Design Origin
Murata
Dimensions (inch)
0.551 x 0.433 x 0.327
Dimensions (mm)
14.0 x 11.0 x 8.3
Efficiency (%)
88.3
Form Factor
SMD
Package Style
SMD
Output Current (A)
30a
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
30
RoHS 6
Yes
Series Headline
MYMGK1R820series is Surface Mount type of DC-DC power converter for embedded applications.
Series Description
The MYSGK1R830 series are miniature Mono Block type Point-of-Load (PoL) DC-DC power converters for embedded applications. The tiny form factor measures only 14.0 x 11.0 x 8.3mm. Applications include powering FPGA/CPU’s, datacom/telecom systems, Distributed Bus Architectures (DBA), programmable logic and mixed voltage systems. The converters have input voltage ranges of 4.5 to 5.5Vdc or 7.5 to 14.0Vdc and the output current is up to 30A. Based on a fixed frequency synchronous buck converter switching topology, this high power conversion efficient PoL module features settable output voltage 0.7 to 1.8Vdc, On/Off control and Power Good signal output. These converters also include under voltage lock out(UVLO), output short circuit protection and over-current protection.
Total Output Power (W)
54a
Output Voltage 1 (V)
0.7V
Input Voltage Nominal (V)
12