MYMGK1R820FRSR

Mono Block type Small, High Power Density, 5Vin, 0.7 to 1.8V 20Aout, Non-Isolated Point of Load (POL) DC-DC Converter
MYMGK1R820FRSR
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata
Dimensions (inch) 0.413 x 0.354 x 0.220
Dimensions (mm) 10.5 x 9.0 x 5.6
Efficiency (%) 89.2
Form Factor SMD
Mounting Type Surface Mount
Package Style LGA
Output Current (A) 20
Input Current (mA) 100/8100
Line Regulation Max (%) 2
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals pending
Ripple and Noise (mV pk-pk) 0.8
RoHS 6 Yes
Series Headline MYMGK series is MonoBlock type POL.
Series Description MYMGK series is MonoBlock type POL that was fully integrated by resin and small surface mount type of DC-DC converter.
Total Output Power (W) 36
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata
Dimensions (inch)
0.413 x 0.354 x 0.220
Dimensions (mm)
10.5 x 9.0 x 5.6
Efficiency (%)
89.2
Form Factor
SMD
Mounting Type
Surface Mount
Package Style
LGA
Output Current (A)
20
Input Current (mA)
100/8100
Line Regulation Max (%)
2
Load Regulation Max (%)
1
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals pending
Ripple and Noise (mV pk-pk)
0.8
RoHS 6
Yes
Series Headline
MYMGK series is MonoBlock type POL.
Series Description
MYMGK series is MonoBlock type POL that was fully integrated by resin and small surface mount type of DC-DC converter.
Total Output Power (W)
36
Input Voltage Nominal (V)
5