MYMGK1R812FRSR

MonoBlock type POL, 12A non-isolated POL DC-DC converter, 4.5V to 5.5V input voltage range

MYMGK1R812FRSR
Input Voltage Range (V) 4.5 to 8.0
Design Origin Murata
Dimensions (inch) 0.413 x 0.354 x 0.220
Dimensions (mm) 10.5 x 9.0 x 5.6
Efficiency (%) 92
Form Factor SMD
Mounting Type Surface Mount
Package Style LGA
Output Current (A) 12
Input Current (mA) 100/8100
Line Regulation Max (%) 2
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals pending
Ripple and Noise (mV pk-pk) 0.8
RoHS 6 Yes
Series Headline MYMGK series is MonoBlock type POL.
Series Description

MYMGK series is MonoBlock type POL that was fully integrated by resin and small surface mount type of DC-DC converter

Total Output Power (W) 21.6
Output Voltage 1 (V) 1.8V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 8.0
Design Origin
Murata
Dimensions (inch)
0.413 x 0.354 x 0.220
Dimensions (mm)
10.5 x 9.0 x 5.6
Efficiency (%)
92
Form Factor
SMD
Mounting Type
Surface Mount
Package Style
LGA
Output Current (A)
12
Input Current (mA)
100/8100
Line Regulation Max (%)
2
Load Regulation Max (%)
1
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals pending
Ripple and Noise (mV pk-pk)
0.8
RoHS 6
Yes
Series Headline
MYMGK series is MonoBlock type POL.
Series Description

MYMGK series is MonoBlock type POL that was fully integrated by resin and small surface mount type of DC-DC converter

Total Output Power (W)
21.6
Output Voltage 1 (V)
1.8V
Input Voltage Nominal (V)
5