MYMGK1R804FRSR

MonoBlock type POL, 4A non-isolated POL DC-DC converter, 8V to 14V input voltage range

MYMGK1R804FRSR
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata
Dimensions (inch) 0.354 x 0.276 x 0.197
Dimensions (mm) 9.0 x 7.5 x 5.0
Efficiency (%) 93
Form Factor SMD
Mounting Type Surface Mount
Package Style LGA
Output Current (A) 4
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 30
RoHS 6 Yes
Series Headline MYMGK series is MonoBlock type POL.
Series Description MYMGK series is MonoBlock type POL that was fully integrated by resin and small surface mount type of DC-DC converter.
Total Output Power (W) 7.2
Output Voltage 1 (V) 0.7V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata
Dimensions (inch)
0.354 x 0.276 x 0.197
Dimensions (mm)
9.0 x 7.5 x 5.0
Efficiency (%)
93
Form Factor
SMD
Mounting Type
Surface Mount
Package Style
LGA
Output Current (A)
4
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
30
RoHS 6
Yes
Series Headline
MYMGK series is MonoBlock type POL.
Series Description
MYMGK series is MonoBlock type POL that was fully integrated by resin and small surface mount type of DC-DC converter.
Total Output Power (W)
7.2
Output Voltage 1 (V)
0.7V
Input Voltage Nominal (V)
5