MYMGC3R32EFPF2RV

MonoBlock type POL, 4-channels non-isolated POL DC-DC converters, 4.3V to 5.5V input voltage range, 4-outputs are CH1:1.2Vdc, CH2:1.8Vdc, CH3:3.3Vdc and CH4:2.5Vdc.

MYMGC3R32EFPF2RV
Input Voltage Range (V) 4.3 to 5.5
Design Origin Murata
Dimensions (inch) 0.472 x 0.591x 0.094
Dimensions (mm) 12.0 x 15.0 x 2.4
Efficiency (%) 91
Form Factor SMD
Mounting Type SMD
Package Style SMD
Output Current (A) 2.5
Output Current 2 (A) 1
Output Current 3 (A) 2
Output Current 4 (A) 1.5
Line Regulation Max (%) 1
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals pending
Ripple and Noise (mV pk-pk) 10
RoHS 6 Yes
Series Headline MYMGC series is MonoBlock type POL with I2C interface
Series Description

MYMGC series is MonoBlock type PoL with I2C interface that was fully integrated by resin and small surface mount type of DC-DC converter

Total Output Power (W) 15.15
Output Voltage 1 (V) 1.2V
Output Voltage 2 (V) 1.8
Output Voltage 3 (V) 3.3
Output Voltage 4 (V) 2.5
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.3 to 5.5
Design Origin
Murata
Dimensions (inch)
0.472 x 0.591x 0.094
Dimensions (mm)
12.0 x 15.0 x 2.4
Efficiency (%)
91
Form Factor
SMD
Mounting Type
SMD
Package Style
SMD
Output Current (A)
2.5
Output Current 2 (A)
1
Output Current 3 (A)
2
Output Current 4 (A)
1.5
Line Regulation Max (%)
1
Load Regulation Max (%)
1
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950 safety approvals pending
Ripple and Noise (mV pk-pk)
10
RoHS 6
Yes
Series Headline
MYMGC series is MonoBlock type POL with I2C interface
Series Description

MYMGC series is MonoBlock type PoL with I2C interface that was fully integrated by resin and small surface mount type of DC-DC converter

Total Output Power (W)
15.15
Output Voltage 1 (V)
1.2V
Output Voltage 2 (V)
1.8
Output Voltage 3 (V)
3.3
Output Voltage 4 (V)
2.5
Input Voltage Nominal (V)
5